Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Pfannenberg 21041105000

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Pfannenberg Sizing Software
PSS
Size of visual coverage
VS
3D-Coverage
ABC [m]
Size of visual coverage A1
A1 [m]
Size of visual coverage A2
A2 [m]
1
2
3
4
5
6
21041103000
QUADRO F12 230 AC YE
Flashing Light QUADRO F12 yellow,230AC,13J,IP66/67
"-13J Flashing light in a very resistant housing with yellow len - Mounted via concealed interior holes or external lugs, fast, flexible and secure - Outstanding mechanical strength with IP 66, IP 67 and IK 08 - Whether in the open air, in a hailstorm or when high pressure cleaning systems are used, the Quadro remains sealed and signals reliably - Housing and lens are made of impact-proof polycarbonate - Service life: after 12 million flashes, still 70% light emission - Dimensions: LxWxH 130 x 130 x 130mm - Operating temperature: -40C - +55C - Maximum visibility: 374m - 7 lens colours: clear, white, yellow, orange, red, green, blue - 10 year warranty - The initial current is limited to <7 A / 0,15ms (230V AC), <5 A / 2ms (24V DC) to protect the connecting relay "
Website
without
0x0x0
0.0
0.0
21041104000
QUADRO F12 230 AC AM
Flashing Light QUADRO F12 amber,230AC,13J,IP66/67
"-13J Flashing light in a very resistant housing with amber len - Mounted via concealed interior holes or external lugs, fast, flexible and secure - Outstanding mechanical strength with IP 66, IP 67 and IK 08 - Whether in the open air, in a hailstorm or when high pressure cleaning systems are used, the Quadro remains sealed and signals reliably - Housing and lens are made of impact-proof polycarbonate - Service life: after 12 million flashes, still 70% light emission - Dimensions: LxWxH 130 x 130 x 130mm - Operating temperature: -40C - +55C - Maximum visibility: 374m - 7 lens colours: clear, white, yellow, orange, red, green, blue - 10 year warranty - The initial current is limited to <7 A / 0,15ms (230V AC), <5 A / 2ms (24V DC) to protect the connecting relay "
Website
without
0x0x0
0.0
0.0
21041105000
Quadro F12 230 AC RD
Flashing Light QUADRO F12 red,230AC,13J,IP66/67
"-13J Flashing light in a very resistant housing with red len - Mounted via concealed interior holes or external lugs, fast, flexible and secure - Outstanding mechanical strength with IP 66, IP 67 and IK 08 - Whether in the open air, in a hailstorm or when high pressure cleaning systems are used, the Quadro remains sealed and signals reliably - Housing and lens are made of impact-proof polycarbonate - Service life: after 12 million flashes, still 70% light emission - Dimensions: LxWxH 130 x 130 x 130mm - Operating temperature: -40C - +55C - Maximum visibility: 374m - 7 lens colours: clear, white, yellow, orange, red, green, blue - 10 year warranty - The initial current is limited to <7 A / 0,15ms (230V AC), <5 A / 2ms (24V DC) to protect the connecting relay "
Website
without
0x0x0
0.0
0.0
21041803000
QUADRO F12 24 DC YE
Flashing Light QUADRO F12 yellow,24DC,13J,IP66/67
"-13J Flashing light in a very resistant housing with yellow len - Mounted via concealed interior holes or external lugs, fast, flexible and secure - Outstanding mechanical strength with IP 66, IP 67 and IK 08 - Whether in the open air, in a hailstorm or when high pressure cleaning systems are used, the Quadro remains sealed and signals reliably - Housing and lens are made of impact-proof polycarbonate - Service life: after 12 million flashes, still 70% light emission - Dimensions: LxWxH 130 x 130 x 130mm - Operating temperature: -40C - +55C - Maximum visibility: 374m - 7 lens colours: clear, white, yellow, orange, red, green, blue - 10 year warranty - The initial current is limited to <7 A / 0,15ms (230V AC), <5 A / 2ms (24V DC) to protect the connecting relay "
Website
without
0x0x0
0.0
0.0
21041804000
QUADRO F12 24 DC AM
Flashing Light QUADRO F12 amber,24DC,13J,IP66/67
"-13J Flashing light in a very resistant housing with amber len - Mounted via concealed interior holes or external lugs, fast, flexible and secure - Outstanding mechanical strength with IP 66, IP 67 and IK 08 - Whether in the open air, in a hailstorm or when high pressure cleaning systems are used, the Quadro remains sealed and signals reliably - Housing and lens are made of impact-proof polycarbonate - Service life: after 12 million flashes, still 70% light emission - Dimensions: LxWxH 130 x 130 x 130mm - Operating temperature: -40C - +55C - Maximum visibility: 374m - 7 lens colours: clear, white, yellow, orange, red, green, blue - 10 year warranty - The initial current is limited to <7 A / 0,15ms (230V AC), <5 A / 2ms (24V DC) to protect the connecting relay "
Website
without
0x0x0
0.0
0.0
21041805000
QUADRO F12 24 DC RD
Flashing Light QUADRO F12 red,24DC,13J,IP66/67
"-13J Flashing light in a very resistant housing with red len - Mounted via concealed interior holes or external lugs, fast, flexible and secure - Outstanding mechanical strength with IP 66, IP 67 and IK 08 - Whether in the open air, in a hailstorm or when high pressure cleaning systems are used, the Quadro remains sealed and signals reliably - Housing and lens are made of impact-proof polycarbonate - Service life: after 12 million flashes, still 70% light emission - Dimensions: LxWxH 130 x 130 x 130mm - Operating temperature: -40C - +55C - Maximum visibility: 374m - 7 lens colours: clear, white, yellow, orange, red, green, blue - 10 year warranty - The initial current is limited to <7 A / 0,15ms (230V AC), <5 A / 2ms (24V DC) to protect the connecting relay "
Website
without
0x0x0
0.0
0.0
Show compressed display (6 configurable products)
Número de pedido21041105000
ShorttextVisual Signaling
Últimos cambios30.06.2025 09:56:45
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-32-05 Lámpara intermitente
Tipo de tensiónAC
Tipo de tensiónDC

ECLASS 13.0

27-14-32-05 Lámpara intermitente
Tipo de tensiónAC
Tipo de tensiónDC

ECLASS 12.0

27-14-32-05 Lámpara intermitente
Tipo de tensiónAC
Tipo de tensiónDC

ECLASS 11.1

27-14-32-05 Lámpara intermitente
Tipo de tensiónAC
Tipo de tensiónDC

ECLASS 11.0

27-14-32-05 Lámpara intermitente
Tipo de tensiónAC
Tipo de tensiónDC

ECLASS 10.1

27-14-32-05 Lámpara intermitente
Tipo de tensiónAC
Tipo de tensiónDC

ECLASS 9.1

27-14-32-05 Lámpara intermitente
Tipo de tensiónAC
Tipo de tensiónDC

ECLASS 9.0

27-14-32-05 Flashlamp

ETIM 10.0

EC001333 Strobe luminaire

ETIM 9.0

EC001333 Strobe luminaire
Surface mountingSurface mounting
ACAC
PlasticPlastic
XenonXenon
YellowYellow
IP67IP67
OtherOther
Surface mountingSurface mounting
DCDC
PlasticPlastic
XenonXenon
RedRed
IP67IP67
OtherOther

ETIM 8.0

EC001333 Strobe luminaire
Surface mountingAufbau
ACAC
PlasticKunststoff
XenonXenon
Yellowgelb
IP67IP67
Othersonstige
Surface mountingAufbau
DCDC
PlasticKunststoff
XenonXenon
Redrot
IP67IP67
Othersonstige

ETIM 7.0

EC001333 Strobe luminaire

ETIM 6.0

EC001333 Strobe luminaire
Surface mountingAufbau
DCDC
PlasticKunststoff
XenonXenon
Redrot
IP67IP67

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based
Family categoryOST_FireAlarmDevices